??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 255K-N-06-EEX
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 255K-N-06-EEX
VERF
Availability
Available
BC
Order code
BMF00E4
TC
Product identifier
BMF 255K-N-06-EEX
PX
Product view
47186_00
ICON
WEBINC
Product family
T-slot
W
Weight
0.090 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 25 x 5 x 5.1 mm, Principle of operation = Magnetic field sensor, Cable = PVC, 6 m, Application = Pneumatic cylinder with T-slot. For dimensions, see sketch in product view., Mounting part = can be installed in T-slot from above, Housing material = PA, Interface = NAMUR, Switching frequency = 2000 Hz, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, ATEX, IECEx, WEEE, Ex category = ATEX: 1G (EPL Ga) ATEX: 1D (EPL Da)
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.